
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B1C3-0404D
XR-B1C3-0404D RoHS

Amplifier, HMC7950LS6 [PCB: 1160]
Recommended Bias Controller: XM-B1C4-0804D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 2000 MHz |
High Freq |
N/A 28000 MHz |
Gain |
N/A 15 dB |
NF |
N/A 2 dB |
P1dB |
N/A 16 dBm |
IP3 |
N/A 26 dBm |