
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B1D2-0609D
XR-B1D2-0609D RoHS

Amplifier, ADL5565 [PCB: 1307]
Recommended Bias Controller: XM-B1E3-0405D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 50 MHz |
High Freq |
N/A 6000 MHz |
Gain |
N/A 15.5 dB |
NF |
N/A 8.7 dB |
P1dB |
N/A 16.5 dBm |
IP3 |
N/A 53 dBm |