
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B1L8-0604C-01
XR-B1L8-0604C-01 RoHS

Amplifier, TGA2227-SM [PCB: 0720]
Included Bias Controller: XM-A8A2-0604D
Connectorized Housing
SuperSMA Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 2000 MHz |
High Freq |
N/A 22000 MHz |
Gain |
N/A 15 dB |
NF |
N/A 2.5 dB |
P1dB |
N/A 22 dBm |