
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B1L8-0604D
XR-B1L8-0604D RoHS

Amplifier, TGA2227 [PCB: 0720]
Recommended Bias Controller: XM-A8A2-0604D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 2000 MHz |
High Freq |
N/A 22000 MHz |
Gain |
N/A 15 dB |
NF |
N/A 2.5 dB |
P1dB |
N/A 22 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply VG = -5.0V 2. Apply VD = 8.0V 3. Apply VC = +2.0V 4. Adjust VG more positive until IDQ reaches 125mA Note: Do not exceed 0.0V 5. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust VG1 to -5.0V 3. Adjust VC to 0V 4. Adjust VDD to 0V 5. Adjust VG1 to 0V |