
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B1M2-0404D
XR-B1M2-0404D RoHS

Amplifier, AM1065 [PCB: 0803]
F=DC-8GHz with Bypassable CTRL
Recommended Bias Controller: XM-B921-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 50 MHz |
High Freq |
N/A 8000 MHz |
Gain |
N/A 20 dB |
NF |
N/A 2 dB |
P1dB |
N/A 18 dBm |
IP3 |
N/A 31 dBm |