XM-B1M7-0404C-01
XR-B1M7-0404C-01 RoHS



Amplifier, QPL9503TR7 [PCB: 919]
Included Bias Controller: XM-B1M8-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPL9503

Manufacturer Specs

Low Freq

N/A 600 MHz

High Freq

N/A 6000 MHz

Gain

N/A 21.6 dB

NF

N/A 0.95 dB

P1dB

N/A 19 dBm

IP3

N/A 35.5 dBm

ROHS

RoHS

N/A XR-B1M7-0404C-01