
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B1M9-0404C-01
XR-B1M9-0404C-01 RoHS

Amplifier, TGA2611-SM [PCB: 926]
Included Bias Controller: XM-B1N1-0404D
Connectorized Housing
SuperSMA Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 2000 MHz |
High Freq |
N/A 6000 MHz |
Gain |
N/A 22 dB |
NF |
N/A 1 dB |
P1dB |
N/A 18 dBm |
IP3 |
N/A 30 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply -VIN = -5.5V Typ [-5.5V to -10.5V] 2. Apply +VIN = +10.5V Typ [+10.5 to +12V] Verify current of ~ 135mA 3. Apply RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Set +VIN to 0V 3. Set -VIN to 0V Theory of Operation The input voltage is regulated to provide VDD = +10V to the RF amplifier. A negative gate voltage is generated internally starting at VGG = -5V. Vgg becomes less negative until an IDD of 100mA is achieved. IDD is actively maintained by continuously adjusting VGG during operation. The nominal gate voltage is -2.3V. |