
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B1M9-0404D
XR-B1M9-0404D RoHS

Amplifier, TGA2611-SM [PCB: 0926]
Recommended Bias Controller: XM-B1N1-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 2000 MHz |
High Freq |
N/A 6000 MHz |
Gain |
N/A 22 dB |
NF |
N/A 1 dB |
P1dB |
N/A 18 dBm |
IP3 |
N/A 30 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply VGG = -5V 2. Apply VDD = +10V 3. Adjust VGG more positive until IDQ reaches 100mA Note: VG1 ~ -2.3V, Do not exceed 0.0V 4. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust VGG to -5V 3. Adjust VDD to 0V |