XM-B1N8-0509D
XR-B1N8-0509D RoHS



Amplifier, HMC865LC3 [PCB: 1188]
32 Gbps LIMITING AMPLIFIER
F(3dB)=26.5GHz
Recommended Bias Controller: XM-B1P7-0509D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC865LC3

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 26500 MHz

Gain

N/A 30 dB

P1dB

N/A -6 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VCC = +3.3V
2. Apply VEE = +0.0V
3. Apply VAC = +1.6V
4. Apply the RF input signal

Power-down Sequence
1. Turn off the RF input signal
2. Adjust VAC to 0V
3. Adjust VEE to 0V
4. Adjust VCC to 0V

ROHS

RoHS

N/A XR-B1N8-0509D