XM-B1N9-0509D



Amplifier, HMC750LP4 [PCB: 1187]
Recommended Bias Controller: XM-B5R7-0509D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC750LP4

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 16000 MHz

Gain

N/A 44 dB

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = +5.0V
2. Apply VC1 = +2.5V
3. Apply the RF input signal

Power-down Sequence
1. Turn off the RF input signal
2. Adjust VC1 to 0V
3. Adjust VDD to 0V