XM-B1P2-0404C-01
XR-B1P2-0404C-01 RoHS



Amplifier, HMC-ALH369 [PCB: 1130]
DIE
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC-ALH369

Manufacturer Specs

Low Freq

N/A 24000 MHz

High Freq

N/A 40000 MHz

Gain

N/A 22 dB

NF

N/A 2 dB

P1dB

N/A 11 dBm

ROHS

RoHS

N/A XR-B1P2-0404C-01