XM-B1P2-0404D
XR-B1P2-0404D RoHS



Amplifier, HMC-ALH369 [PCB: 1130]
DIE
Recommended Bias Controller: XM-A2J9-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC-ALH369

Manufacturer Specs

Low Freq

N/A 24000 MHz

High Freq

N/A 40000 MHz

Gain

N/A 22 dB

NF

N/A 2 dB

P1dB

N/A 11 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = 5.0V
Verify IDD ~66mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-B1P2-0404D