XM-B1R6-0404D
XR-B1R6-0404D RoHS



Amplifier, TGA2526 [PCB: 1425]
DIE
Recommended Bias Controller: XM-B1R7-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TGA2526

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 20000 MHz

Gain

N/A 17.5 dB

NF

N/A 2.5 dB

P1dB

N/A 20 dBm

PSat

N/A 22 dBm

IP3

N/A 19 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VG1 = -1.5V
2. Apply VDD = 5.0V
3. Apply VG2 = +1.3V
4. Adjust VG1 more positive until IDQ reaches 100mA
Note: VG1 ~ -0.55V, Do not exceed 0.0V
5. Apply the RF input signal

Power-down Sequence
1. Turn off the RF input signal
2. Adjust VG1 to -1.5V
3. Adjust VG2 to 0V
4. Adjust VDD to 0V
5. Adjust VG1 to 0V

ROHS

RoHS

N/A XR-B1R6-0404D