XM-B1T8-0204C-01
XR-B1T8-0204C-01 RoHS



Amplifier, HMC1040CHIPS [PCB: 934]
DIE
Included Bias Controller: XM-B1T9-0204D
Connectorized Housing
2.4mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC1040

Manufacturer Specs

Low Freq

N/A 20000 MHz

High Freq

N/A 44000 MHz

Gain

N/A 23 dB

NF

N/A 2.2 dB

P1dB

N/A 12 dBm

IP3

N/A 22 dBm

ROHS

RoHS

N/A XR-B1T8-0204C-01