XM-B1U1-0304C-01
XR-B1U1-0304C-01 RoHS



Amplifier, HMC1126 [PCB: 542]
DIE
Included Bias Controller: XM-B1U2-0304D
Connectorized Housing
2.4mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC1126

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 50000 MHz

Gain

N/A 11 dB

NF

N/A 4.5 dB

P1dB

N/A 17.5 dBm

IP3

N/A 28 dBm

ROHS

RoHS

N/A XR-B1U1-0304C-01