XM-B1W2-0404C-01
XR-B1W2-0404C-01 RoHS



Amplifier, QPA2609 [PCB: 888]
Included Bias Controller: XM-B1W3-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPA2609

Manufacturer Specs

Low Freq

N/A 7000 MHz

High Freq

N/A 14000 MHz

Gain

N/A 26 dB

NF

N/A 1.1 dB

P1dB

N/A 18 dBm

IP3

N/A 23 dBm

ROHS

RoHS

N/A XR-B1W2-0404C-01