XM-B1W4-0404C-01
XR-B1W4-0404C-01 RoHS



Amplifier, QPA2735 [PCB: 888]
Included Bias Controller: XM-B1W5-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPA2735

Manufacturer Specs

Low Freq

N/A 13000 MHz

High Freq

N/A 20000 MHz

Gain

N/A 25.5 dB

NF

N/A 1.3 dB

P1dB

N/A 18 dBm

IP3

N/A 30 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B1W4-0404C-01