XM-B224-0404D
XR-B224-0404D RoHS



Amplifier, CMD240C4 [PCB: 1704]
F=DC-22GHz
Recommended Bias Controller: XM-B226-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD240C4

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 22000 MHz

Gain

N/A 15 dB

NF

N/A 2 dB

P1dB

N/A 18 dBm

IP3

N/A 27 dBm

ROHS

RoHS

N/A XR-B224-0404D