XM-B2A2-0604C-01



Amplifier, HMC453ST89E [PCB: 802]
Tuned to 2100 MHz
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC453ST89E

Manufacturer Specs

Low Freq

N/A 400 MHz

High Freq

N/A 2200 MHz

Gain

N/A 20.5 dB

NF

N/A 6.5 dB

P1dB

N/A 31.5 dBm

IP3

N/A 49 dBm