XM-B2A4-0804D



Amplifier, HMC453ST89E [PCB: 800]
Tuned to 900 MHz
Recommended Bias Controller: XM-A2J9-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC453ST89E

Manufacturer Specs

Low Freq

N/A 400 MHz

High Freq

N/A 2200 MHz

Gain

N/A 20.5 dB

NF

N/A 6.5 dB

P1dB

N/A 31.5 dBm

IP3

N/A 49 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = 5.0V
Verify IDD ~725mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD