XM-B2M6-0404D
XR-B2M6-0404D RoHS



Amplifier, SKY65013-70LF [PCB: 530]
Recommended Bias Controller: XM-A2J9-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Skyworks

Spec Sheet

N/A SKY65013-70LF

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 7000 MHz

Gain

N/A 12.5 dB

NF

N/A 5.5 dB

P1dB

N/A 12.5 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = 5.0V
Verify IDD ~120mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-B2M6-0404D