XM-B2M7-0404D
XR-B2M7-0404D RoHS



Amplifier, MAX2611 [PCB: 1071]
Recommended Bias Controller: XM-A2J9-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Maxim

Spec Sheet

N/A MAX2611

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 1100 MHz

Gain

N/A 18 dB

NF

N/A 3.5 dB

P1dB

N/A 2.9 dBm

IP3

N/A 13 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = 5.0V
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-B2M7-0404D