XM-B4T5-0706D
XR-B4T5-0706D RoHS



Amplifier, SMRA66 [PCB: 1399]
Recommended Bias Controller: XM-A2J6-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A SMRA66

Manufacturer Specs

Low Freq

N/A 10 MHz

High Freq

N/A 1000 MHz

Gain

N/A 37 dB

NF

N/A 3.5 dB

P1dB

N/A 15.5 dBm

IP3

N/A 30 dBm

S-Parameter Plot

 

N/A

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = 15.0V
Verify IDD ~81mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-B4T5-0706D