XM-B4V7-0604D



Amplifier, AS5066 [PCB: 0643]
Recommended Bias Controller: XM-A2J6-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A 0

Spec Sheet

N/A AS5066

Manufacturer Specs

Low Freq

N/A 100 MHz

High Freq

N/A 5200 MHz

Gain

N/A 19.5 dB

NF

N/A 4 dB

P1dB

N/A 20 dBm

IP3

N/A 35 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = 15.0V
Verify IDD ~160mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD