XM-B4V8-0604D



Amplifier, AS8002 [PCB: 0643]
Recommended Bias Controller: XM-A2J6-0404D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A 0

Spec Sheet

N/A AS8002

Manufacturer Specs

Low Freq

N/A 1000 MHz

High Freq

N/A 5000 MHz

Gain

N/A 19.5 dB

NF

N/A 4 dB

P1dB

N/A 20 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = 15.0V
Verify IDD ~92mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD