XM-B5R4-0409D
XR-B5R4-0409D RoHS



Amplifier, ONET4201PARGTR [PCB: 1157]
Recommended Bias Controller: XM-B5R6-0409D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Texas Instruments

Spec Sheet

N/A ONET4201PARGTR

Manufacturer Specs

Low Freq

N/A 0.025 MHz

High Freq

N/A 4250 MHz

Gain

N/A 50 dB

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VCC = 3.3V
Verify IDD ~65mA
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-B5R4-0409D