
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B5T3-0304D
XR-B5T3-0304D RoHS

Amplifier, AMM-6702CH [PCB: 1231]
DIE
Recommended Bias Controller: XM-B5T4-0304D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 20000 MHz |
High Freq |
N/A 55000 MHz |
Gain |
N/A 25 dB |
NF |
N/A 6.5 dB |
P1dB |
N/A 14.8 dBm |
PSat |
N/A 20 dBm |
IP3 |
N/A 21 dBm |