XM-B6D5-0404C-01
XR-B6D5-0404C-01 RoHS



Amplifier, QPA4563A [PCB: 470]
Included Bias Controller: XM-A4E3-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPA4563A

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 3500 MHz

Gain

N/A 20.4 dB

NF

N/A 2.5 dB

P1dB

N/A 16.2 dBm

IP3

N/A 29.4 dBm

ROHS

RoHS

N/A XR-B6D5-0404C-01