XM-B6D6-0404C-01
XR-B6D6-0404C-01 RoHS



Amplifier, QPA5263A [PCB: 470]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPA5263A

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 4500 MHz

Gain

N/A 12.5 dB

NF

N/A 4.4 dB

P1dB

N/A 15.2 dBm

IP3

N/A 30.5 dBm

ROHS

RoHS

N/A XR-B6D6-0404C-01