XM-B6D7-0404C-01
XR-B6D7-0404C-01 RoHS



Amplifier, QPA5389A [PCB: 516]
Included Bias Controller: XM-A6E9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPA5389A

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 4500 MHz

Gain

N/A 15.9 dB

NF

N/A 3.7 dB

P1dB

N/A 16.3 dBm

IP3

N/A 30 dBm

ROHS

RoHS

N/A XR-B6D7-0404C-01