XM-B6D9-0404C-01
XR-B6D9-0404C-01 RoHS



Amplifier, QPA6489A [PCB: 0516]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPA6489A

Manufacturer Specs

Low Freq

N/A 20 MHz

High Freq

N/A 3500 MHz

Gain

N/A 19.2 dB

NF

N/A 3.4 dB

P1dB

N/A 19.4 dBm

IP3

N/A 31.9 dBm

ROHS

RoHS

N/A XR-B6D9-0404C-01