XM-B6E2-0404C-01
XR-B6E2-0404C-01 RoHS



Amplifier, QPA7489A [PCB: 516]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPA7489A

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 3500 MHz

Gain

N/A 17.7 dB

NF

N/A 3.2 dB

P1dB

N/A 21.1 dBm

IP3

N/A 34.1 dBm

ROHS

RoHS

N/A XR-B6E2-0404C-01