XM-B6F8-0404C-01
XR-B6F8-0404C-01 RoHS



Amplifier, QPA2628 [PCB: 888]
Included Bias Controller: XM-C3W3-0404D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPA2628

Manufacturer Specs

Low Freq

N/A 22000 MHz

High Freq

N/A 32000 MHz

Gain

N/A 23 dB

NF

N/A 1.6 dB

P1dB

N/A 19 dBm

IP3

N/A 27 dBm

ROHS

RoHS

N/A XR-B6F8-0404C-01