XM-B6F9-0404C-01
XR-B6F9-0404C-01 RoHS



Amplifier, QPA2626 [PCB: 888]
Included Bias Controller: XM-B5U7-0404DvConnectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPA2626

Manufacturer Specs

Low Freq

N/A 17000 MHz

High Freq

N/A 22000 MHz

Gain

N/A 25 dB

NF

N/A 1.3 dB

P1dB

N/A 20 dBm

IP3

N/A 28 dBm

ROHS

RoHS

N/A XR-B6F9-0404C-01