
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B6F9-0404D
XR-B6F9-0404D RoHS

Amplifier, QPA2626 [PCB: 0888]
F=17G-22GHz
Recommended Bias Controller: XM-B5U7-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 17000 MHz |
High Freq |
N/A 22000 MHz |
Gain |
N/A 25 dB |
NF |
N/A 1.3 dB |
P1dB |
N/A 20 dBm |
IP3 |
N/A 28 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply VG1 = -1.3V 2. Apply VDD = 3.5V 3. Adjust VG1 more positive until IDQ reaches 90mA Note: VG1 ~ -0.46V, Do not exceed 0.0V 4. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust VG1 to -1.3V 3. Adjust VDD to 0V 4. Adjust VG1 to 0V |