XM-B6H1-0404C-01
XR-B6H1-0404C-01 RoHS



Amplifier, QPL9057 [PCB: 1174]
Included Bias Controller: XM-B1M8-0404D
SuperSMA Connectors
Connectorized Housing

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPL9057

Manufacturer Specs

Low Freq

N/A 600 MHz

High Freq

N/A 4200 MHz

Gain

N/A 20 dB

NF

N/A 0.54 dB

P1dB

N/A 17 dBm

IP3

N/A 32 dBm

ROHS

RoHS

N/A XR-B6H1-0404C-01