
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B6K7-0604C-01
XR-B6K7-0604C-01 RoHS

Amplifier, MAAL-011141 [PCB: 1400]
Included Bias Controller: XM-C375-0604D
2.92 Connectors
Connectorized Housing
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 50 MHz |
High Freq |
N/A 28000 MHz |
Gain |
N/A 17.5 dB |
NF |
N/A 1.4 dB |
P1dB |
N/A 15.5 dBm |
IP3 |
N/A 26 dBm |