
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B6K7-0604D
XR-B6K7-0604D RoHS

Amplifier, MAAL-011141 [PCB: 1400]
Recommended Bias Controller: XM-C375-0804D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 50 MHz |
High Freq |
N/A 28000 MHz |
Gain |
N/A 17.5 dB |
NF |
N/A 1.4 dB |
P1dB |
N/A 15.5 dBm |
IP3 |
N/A 26 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Apply +VIN = 6.0V 2. Apply VT = 5.0V 3. Apply VG = 0.0V 4. Adjust VG toward 0.7V until IDD = 75mA (0.635V Typical) Note: Do not exceed VGG = +0.9V 5. Apply RF Input Power-down Sequence 1. Remove RF Input 2. Adjust VG to 0V 3. Adjust VT to 0V 4. Adjust VDD to 0V |