XM-B835-0404C-01
XR-B835-0404C-01 RoHS



Amplifier, TQP3M9028 [PCB: 516]
Tuned for 2 GHz
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TQP3M9028

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 4000 MHz

Gain

N/A 14.7 dB

NF

N/A 1.8 dB

P1dB

N/A 20.7 dBm

IP3

N/A 40 dBm

ROHS

RoHS

N/A XR-B835-0404C-01