XM-B8D3-0404C-01
XR-B8D3-0404C-01 RoHS



Amplifier, CMD270P3 [PCB: 187]
Included Bias Controller: XM-B5G7-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD270P3

Manufacturer Specs

Low Freq

N/A 4000 MHz

High Freq

N/A 8000 MHz

Gain

N/A 16 dB

NF

N/A 1.7 dB

P1dB

N/A 18 dBm

IP3

N/A 28 dBm

ROHS

RoHS

N/A XR-B8D3-0404C-01