XM-B8D5-0404C-01
XR-B8D5-0404C-01 RoHS



Amplifier, CMD283C3 [PCB: 1209]
Included Bias Controller: XM-B9H5-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD283C3

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 6000 MHz

Gain

N/A 27 dB

NF

N/A 0.6 dB

P1dB

N/A 16 dBm

IP3

N/A 26 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B8D5-0404C-01