XM-B8D5-0404D
XR-B8D5-0404D RoHS



Amplifier, CMD283C3 [PCB: 1209]
Recommended Bias Controller: XM-B9H5-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD283C3

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 6000 MHz

Gain

N/A 27 dB

NF

N/A 0.6 dB

P1dB

N/A 16 dBm

IP3

N/A 26 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = +3.0V
2. Apply VG = +1.5V
Note:
Verify IDD ~ 42mA

RF power can be applied at any time

Power-down Sequence
1. Adjust VG to 0V
2. Adjust VDD to 0V

ROHS

RoHS

N/A XR-B8D5-0404D