XM-B8D6-0404C-01
XR-B8D6-0404C-01 RoHS



Amplifier, QPA2213 [PCB: 1234]
Included Bias Controller: XM-B8D7-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A QPA2213

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 20000 MHz

Gain

N/A 25 dB

NF

N/A 4 dB

ROHS

RoHS

N/A XR-B8D6-0404C-01