
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B8D6-0404D
XR-B8D6-0404D RoHS

Amplifier, QPA2213 [PCB: 1234]
Recommended Bias Controller: XM-B8D7-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 2000 MHz |
High Freq |
N/A 20000 MHz |
Gain |
N/A 25 dB |
NF |
N/A 4 dB |
PSat |
N/A 34 dBm |
Bias and Sequencing
Bias Instruction |
N/A
Power-up Sequence
1. Set ID limit to 900mA, IG limit to 10mA 2. Apply VG = -4.0V 3. Apply VD = +18.0V 4. Adjust VG more positive until IDQ reaches 330mA Note: Do not exceed VG = 0.0V 5. Apply the RF input signal Power-down Sequence 1. Turn off the RF input signal 2. Adjust VG1 to -4.0V; Ensure IDQ = 0mA 3. Adjust VD to 0V 4. Adjust VG to 0V |