XM-B8D8-0404C-01
XR-B8D8-0404C-01 RoHS



Amplifier, TQP3M9035 [PCB: 1225]
Included Bias Controller: XM-B8E5-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TQP3M9035

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 6000 MHz

Gain

N/A 16.5 dB

NF

N/A 0.65 dB

P1dB

N/A 22.5 dBm

IP3

N/A 37 dBm

ROHS

RoHS

N/A XR-B8D8-0404C-01