XM-B8D9-0404D
XR-B8D9-0404D RoHS



Amplifier, TQP3M9037 [PCB: 1225]
Recommended Bias Controller: XM-C811-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TQP3M9037

Manufacturer Specs

Low Freq

N/A 700 MHz

High Freq

N/A 6000 MHz

Gain

N/A 20 dB

NF

N/A 0.4 dB

P1dB

N/A 20 dBm

IP3

N/A 35 dBm

ROHS

RoHS

N/A XR-B8D9-0404D