
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B8E1-0404D
XR-B8E1-0404D RoHS

Amplifier, TQL9062 [PCB: 1225]
Recommended Bias Controller: XM-B8E5-0404D-SP
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 500 MHz |
High Freq |
N/A 6000 MHz |
Gain |
N/A 16.3 dB |
NF |
N/A 1.4 dB |
P1dB |
N/A 21.3 dBm |
IP3 |
N/A 43.6 dBm |