XM-B8E2-0404C-01
XR-B8E2-0404C-01 RoHS



Amplifier, TQL9093 [PCB: 1174]
Included Bias Controller: XM-B8E5-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TQL9093

Manufacturer Specs

Low Freq

N/A 600 MHz

High Freq

N/A 4200 MHz

Gain

N/A 20 dB

NF

N/A 0.67 dB

P1dB

N/A 21.7 dBm

IP3

N/A 41.5 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B8E2-0404C-01