XM-B8E4-0404C-01
XR-B8E4-0404C-01 RoHS



Amplifier, SBB5089Z [PCB: 516]
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A SBB5089Z

Manufacturer Specs

Low Freq

N/A 50 MHz

High Freq

N/A 6000 MHz

Gain

N/A 20.1 dB

NF

N/A 3.9 dB

P1dB

N/A 20.4 dBm

IP3

N/A 38.5 dBm

ROHS

RoHS

N/A XR-B8E4-0404C-01