
X-Microwave
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
14000 Summit Drive # 900
Austin, TX 78728
Phone: 512-355-7115
Email: sales@xmicrowave.com
Website: www.xmicrowave.com
XM-B8R8-0204C-01
XR-B8R8-0204C-01 RoHS

Amplifier, CMD162 [PCB: 554]
DIE
Included Bias Controller: XM-C437-0204D
Connectorized Housing
2.92mm Connectors
Configurations
Unit of Measure
Manufacturer Specs
Low Freq |
N/A 26000 MHz |
High Freq |
N/A 34000 MHz |
Gain |
N/A 22 dB |
NF |
N/A 1.7 dB |
P1dB |
N/A 7 dBm |
IP3 |
N/A 16 dBm |